CIMR-R5U40450A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-R5U40450A
RC5,460V,77.0A,LCD,VAJ650643
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC650730
|
1 | PCB GATE DRIVE RC5 4045 500-027-055 | 3PCB | ||
| ETC616791-S5013
|
1 | $777 | PCB FOR RC5 ETC616791-S5013 | 1PCB | |
| JVOP-139
|
1 | DIG OP JVOP-139 LED MONITOR RC5 | OPE1 | ||
| STR001067
|
3 | $646 | TRANSISTOR IGBT 2MBI150NC-120 150A 1200V | 2PCB | |
| FAN000131
|
1 | $225 | FAN 5915PC-22T-B30 B00 220VAC NMB | Q1-3 | |
| FU-002039
|
1 | $71 | FUSE A50QS100-4Y AC500V 100A | 5PCB | |
| 300-029-679
|
2 | $259 | CAPACITOR 400LGSN3900MBE12 | F1 | |
| C--006097
|
6 | $35 | CAPACITOR DMPPT3A335K 1000V 3.3UF | B1,B2 | |
| SID003084
|
1 | $393 | DIODE MODULE KD55F-160, 1600V 55A 2 IN 1 | D1,D2 | |
| 300-028-370
|
1 | $46 | RESISTOR SMVK80W6R2J | D3 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | K1,K2 | |
| MC-003274
|
1 | CONTACTOR, 220V, 30A HI-15E2TCU | C1-4 | ||
| CT-003035
|
3 | $62 | DCCT HC-TN100V4B15A 4V/100AT KOHSHIN | C5-7 | |
| 300-035-617
|
1 | $605 | TRNSF USN-B80VA,480-440-R400-380V/216V | C8,C9 | |
| THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | R1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-R5U40450A
Node: dxpprd02:80