CIMR-R5U40750A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-R5U40750A
RC5,460V,128A,LCD,VAJ650645
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC650750
|
1 | PCB,GATE DRIVE,RC5,4075 500-027-047 | 3PCB | ||
| ETC616791-S5013
|
1 | $777 | PCB FOR RC5 ETC616791-S5013 | 1PCB | |
| JVOP-139
|
1 | DIG OP JVOP-139 LED MONITOR RC5 | OPE1 | ||
| STR001068
|
3 | $764 | TRANSISTOR IGBT 2MBI200N-120 200A 1200V | 2PCB | |
| 300-001-124
|
2 | $173 | FAN R127CG[V1] AC230V F7 | Q1-3 | |
| FU-002040
|
1 | $121 | FUSE A50QS150-4Y AC500V 150A | 8PCB | |
| 300-029-679
|
4 | $259 | CAPACITOR 400LGSN3900MBE12 | F1 | |
| C--006097
|
6 | $35 | CAPACITOR DMPPT3A335K 1000V 3.3UF | B1,B2 | |
| SID003086
|
1 | $526 | DIODE MODULE KD90F-160, 1600V 90A 2 IN 1 | C11,C12 | |
| 300-010-408
|
1 | $59 | RESISTOR SMVK100W 4.0 OHM 100WATT | D1,D2 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | K1 | |
| MC-003333
|
1 | CONTACTOR 200V 40A UL HI-25ETCU-U | B4 | ||
| 300-035-617
|
1 | $605 | TRNSF USN-B80VA,480-440-R400-380V/216V | C5-10 | |
| 300-030-865
|
3 | $71 | DCCT HC-TN125V4B15AG 4V/125AT | C1-4 | |
| THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | R1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-R5U40750A
Node: dxpprd02:80