CIMR-R5U45P51A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-R5U45P51A
RC5,460V,9.0A,LCD,VAJ650501
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP615982
|
1 | $795 | POWER BOARD 400V 5.5/7.5KW | 3PCB | |
| ETC616791-S5013
|
1 | $777 | PCB FOR RC5 ETC616791-S5013 | 1PCB | |
| JVOP-139
|
1 | DIG OP JVOP-139 LED MONITOR RC5 | OPE1 | ||
| STR001053
|
1 | $425 | TRANSISTOR IGBT 7MBR25NF120 1200V 25A | 2PCB | |
| 300-017-249
|
1 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | Q1 | |
| FU-002030
|
1 | $30 | FUSE,15A,600V,FERRAZ,A60Q15-2 | 4PCB | |
| R--010034
|
1 | $23 | RESISTOR RMP1607-Y0006-01 5W 47KOHM 2IN1 | F1 | |
| POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | B1 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | RT1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-R5U45P51A
Node: dxpprd02:80