CIMR-RU2A0014FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-RU2A0014FAA
R1000, 240V, 3PH, 15KW, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740513
|
1 | $216 | PCB TB D1000/R1000 | ||
| ETC740492-S2103
|
1 | X | $256 | PCB R1000 500-219-765 | |
| 300-023-150
View Note |
1 | $348 | IGBT 7MBR100U2P060-50 600V 100A PIM | ||
| 300-024-624
|
2 | X | FAN, DC24V, 0.21A, MMF-08G24TS-CN2 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-RU2A0014FAA
Node: dxpprd02:80