QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-RU2A0035AAA

R1000, 240V, 3PH, 37KW, IP00

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740513
1 $216 PCB TB D1000/R1000  
ETC740492-S2103
1 X $256 PCB R1000 500-219-765  
300-058-861
View Note
1 $411 IGBT 630V,200A,7IN1 CM200RX1-12A ROHS  
X= No longer available

Spare Part History for:

CIMR-RU2A0035AAA