CIMR-RU2A0053AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-RU2A0053AAA
R1000, 240V, 3PH, 55KW, IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740513
|
1 | $216 | PCB TB D1000/R1000 | ||
| ETC740492-S2103
View Note |
1 | $256 | PCB R1000 500-219-765 | ||
| 300-058-853
View Note |
3 | $255 | IGBT 630V,300A,2IN1 CM300DXD-12A ROHS | ||
| ETC710240
View Note |
3 | $96 | PCB GATE DRIVE A/P/iQ ROHS 500-027-516 | ||
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-RU2A0053AAA
Node: dxpprd02:80