CIMR-UU2A0028AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU2A0028AUA
U1000, 240V, 3PH, 28A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-035-708
|
1 | $171 | IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 | Q4 | |
| 300-073-716
|
3 | $289 | IGBT 6MBI35VKY-120-50 1200V 35A 6IN1 | "2Q,3Q,4Q" | |
| ETX720940-M
|
1 | $251 | PCB CAP,U1000,500-115-156 | 7PCB | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| 300-073-674
|
3 | $92 | CAP B32361A4306J081 480VAC 30UF 5% | "C1,C2,C3" | |
| 300-073-708
|
1 | $45 | RES SMRK120W12R5J/RO 12.5OHM 120W 200MM | R4 | |
| 300-073-713
|
3 | $62 | RES SMRK120W9R1J/RO 9.1OHM 120W 800MM | "R1,R2,R3" | |
| 300-073-754
|
1 | $758 | U1P00034-0P430-A-A REAC 31A,0.43MH, | L1 | |
| 300-074-080
|
1 | $77 | NTCGP3UG503HCZFCA-L275 THMS.ASSY 50KOHM, | RT1 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU2A0028AUA
Node: dxpprd02:80