CIMR-UU2A0130AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU2A0130AUA
U1000, 240V, 3PH, 130A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-073-736
|
3 | $706 | IGBT CM150G6X-24S1 1200V,150A,6IN1 | "1Q,2Q,3Q" | |
| 300-058-850
View Note |
1 | $205 | IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS | Q4 | |
| ETX711371.M
|
1 | $418 | PCB PS,FAN_MC,200V,M,500-067-885 | 6PCB | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| 300-073-958
|
2 | $198 | FAN 9LG0924B1D003 DC24V TYP 0.63A | "B1,B2" | |
| 300-073-674
|
9 | $92 | CAP B32361A4306J081 480VAC 30UF 5% | "C1,C2,C3,C4,C5,C6,C | |
| 300-031-779
|
4 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | "SM1,SM2,SM3,SM4" | |
| 300-073-719
|
2 | $57 | RES SMRK220W1R75J/RO 1.75OHM 220W 350MM | "R4,R5" | |
| 300-073-734
|
3 | $87 | RES SMVK400W2R4J/RO 2.4OHM 400W 700MM | "R1,R2,R3" | |
| 300-073-764
|
1 | $1348 | U3P00124-0P120-A-A REAC 113A,0.12MH, | L1 | |
| 300-074-082
|
1 | $87 | NTCGP3UG503HCZFCA-L730 THMS.ASSY 50KOHM, | RT1 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU2A0130AUA
Node: dxpprd01:80