CIMR-UU2A0154AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU2A0154AUA
U1000, 240V, 3PH, 154A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-073-696
|
9 | $578 | IGBT 2MBI200VW-120D-51 1200V 200A 2IN1 | "1Q,2Q,3Q,4Q,5Q,6Q,7 | |
| 300-058-852
View Note |
1 | $456 | IGBT 1200V,200A,2IN1 CM200DXD-24A ROHS | Q10 | |
| ETC711430-M
|
9 | $122 | PCB GD,U1000,500-115-187 | "15PCB-1,15PCB-2,15P | |
| ETX722250-M
|
1 | $951 | PCB CAP,U1000,2037,M,500-115-216 | "7PCB,35PCB,38PCB" | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| 300-124-950
|
1 | $74 | FAN MMF-09J24US-CM1 DC24V .32A | B3 | |
| 300-073-677
|
6 | $173 | CAP B32362A4706J081 480VAC 70UF 5% | "C1,C2,C3,C4,C5,C6" | |
| 300-031-779
|
10 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | "SM1,SM2,SM3,SM4,SM5 | |
| 300-024-596
|
1 | $49 | RELAY G7J-4A-B-YE DC15V 4A w/R99-04 | K1 | |
| 300-073-718
|
2 | $58 | SMRK220W1R45J/RO RES1.45_OHM,220W, 450MM | "R7,R8" | |
| 300-073-934
|
6 | $90 | SMVK500W3R8J/RO RES 3.8_OHM,500W,850MM | "R1,R2,R3,R4,R5,R6" | |
| 300-073-765
|
1 | $1412 | U4P00156-0P094-A-A REAC 142A,0.094MH, | L1 | |
| 300-073-760
|
3 | $54 | CUR-XFMR HC-TN145V4B15X 4V/145AT | "CT1,CT2,CT3" | |
| 300-074-083
|
1 | $100 | NTCGP3UG503HCZFCA-L885 THMS.ASSY 50KOHM, | RT1 | |
| FIL001006
|
1 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | L4 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU2A0154AUA
Node: dxpprd02:80