CIMR-UU2A0248AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU2A0248AUA
U1000, 240V, 3PH, 248A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-058-847
View Note |
1 | $398 | IGBT 1200V,450A,2IN1 CM450DX1-24A ROHS | Q19 | |
| ETC711440-M
|
9 | $128 | PCB GD,U1000,4090-4110/2055,500-115-191 | "15PCB-1,15PCB-2,15P | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| ETC722610-M
|
1 | $128 | PCB GD,U1000,4090-4132/2055,500-115-193 | 35PCB | |
| 300-124-950
|
2 | $74 | FAN MMF-09J24US-CM1 DC24V .32A | "B3,B4" | |
| 300-108-732
|
1 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | B1 | |
| 300-073-772
|
3 | $250 | FUSE 6,9URD30TTF0450 690V,450A,UL | "F11,F12,F13" | |
| 300-073-677
|
9 | $173 | CAP B32362A4706J081 480VAC 70UF 5% | "C1,C2,C3,C4,C5,C6,C | |
| 300-073-693
|
2 | $231 | CAP ECST501LGN322MDE5S 500V 3200UF | "C16,C17" | |
| 300-073-728
|
9 | $49 | SKUNITYK11604A CAPA 1200V,2.2UF,10% | "SM1,SM2,SM3,SM4,SM5 | |
| 300-031-779
|
1 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | SM19 | |
| 300-073-935
|
1 | $49 | SMRK80W4R3J/RO RES4.3_OHM,80W,5%, 400MM | R17 | |
| 300-073-744
|
9 | $92 | SMVK500W3R7J/RO RES 3.7_OHM,500W,1100MM | "R1,R2,R3,R4,R5,R6,R | |
| 300-073-739
|
1 | $98 | SMVK500W1R65J/RO RES 1.65_OHM,500W,700MM | R13 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-073-768
|
1 | $1605 | U4P50240-0P061-A-A REAC 218A,0.061MH, | L1 | |
| 300-030-955
|
3 | $58 | DCCT HC-TN250V4B15X 4V/250AT ROHS | "CT1,CT2,CT3" | |
| 300-074-084
|
1 | $92 | NTCGP3UG503HCZFCA-L820 THMS.ASSY 50KOHM, | RT1 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | "1XX,2XX,3XX,4XX,5XX | |
| FIL001006
|
1 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | L5 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU2A0248AUA
Node: dxpprd02:80