CIMR-UU4A0011AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU4A0011AUA
U1000, 480V, 3PH, 11A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-035-708
|
1 | $171 | IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 | Q4 | |
| 300-073-714
|
3 | $231 | IGBT 6MBI15VKY-120-50 1200V 15A 6IN1 | "2Q,3Q,4Q" | |
| ETX720940-M
|
1 | $251 | PCB CAP,U1000,500-115-156 | 7PCB | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| ETX721541-M
|
1 | $424 | PCB TB,U1000,42P2,M 500-229-911 | 33PCB | |
| 300-073-669
|
3 | $77 | CAP B32361A4106J081 480VAC 10UF 5% | "C1,C2,C3" | |
| 300-073-727
|
1 | $44 | RES SMRK80W370J/RO 37OHM 80W 5% 200MM | R4 | |
| 300-073-712
|
3 | $62 | RES SMRK120W270J/RO 27OHM 120W 5% 800MM | "R1,R2,R3" | |
| 300-073-750
|
1 | $706 | U1P00011-1P340-A-A REAC 10A,1.34MH, | L1 | |
| 300-074-080
|
1 | $77 | NTCGP3UG503HCZFCA-L275 THMS.ASSY 50KOHM, | RT1 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU4A0011AUA
Node: dxpprd02:80