CIMR-UU4A0052AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU4A0052AUA
U1000, 480V, 3PH, 52A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-035-708
|
1 | $171 | IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 | Q4 | |
| 300-073-749
|
3 | $482 | IGBT CM75G6X-24S1 1200V 75A 6IN1 | "2Q,3Q,4Q" | |
| ETX720960-M
|
1 | $508 | PCB CAP,U1000,500-115-164 | "7PCB,13PCB" | |
| ETX722060-M
|
1 | $411 | PCB CT,U1000,4018/2011,M,500-115-165 | 8PCB | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| 300-073-958
|
2 | $198 | FAN 9LG0924B1D003 DC24V TYP 0.63A | "B1,B2" | |
| 300-073-677
|
3 | $173 | CAP B32362A4706J081 480VAC 70UF 5% | "C1,C2,C3" | |
| 300-073-723
|
1 | $51 | RES SMRK220W9R0J/RO 9.0OHM 220W 150MM | R4 | |
| 300-073-731
|
3 | $83 | SMVK300W6R0J/RO RES 6.0_OHM,300W,1150MM | "R1,R2,R3" | |
| 300-073-756
|
1 | $1040 | U2P00052-0P280-A-A REAC 47A,0.28MH, | L1 | |
| 300-074-081
|
1 | $95 | NTCGP3UG503HCZFCA-L940 THMS.ASSY 50KOHM, | RT1 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU4A0052AUA
Node: dxpprd02:80