QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-UU4A0302AUA

U1000, 480V, 3PH, 302A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103  
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1  
X= No longer available

Spare Part History for:

CIMR-UU4A0302AUA