CIMR-UU4A0361AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU4A0361AUA
U1000, 480V, 3PH, 361A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC722072.M
|
1 | $1800 | PCB GD,U1000,4132/4150,M,500-278-527 | 5PCB | |
| 300-076-323
View Note |
18 | $642 | IGBT 2MBI300VW-120D-51 1200V,300A,2IN1 | "1Q,2Q,3Q,4Q,5Q,6Q,7 | |
| 300-055-956
View Note |
1 | $591 | IGBT CM600DXLE-24A 1200V 600A 2IN1 | Q19 | |
| ETC711470-M
View Note |
18 | $141 | PCB GD,U1000,4132-4150,M,500-116-142 | "15PCB-1,15PCB-10,15 | |
| ETX722334.M
|
1 | $920 | PCB PS,300W,FAN_MC,400V,M, 500-283-863 | 6PCB | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| ETC722630-M
|
1 | $161 | PCB GD,U1000,4150/4185,M,500-115-196 | 35PCB | |
| 300-124-950
|
2 | $74 | FAN MMF-09J24US-CM1 DC24V .32A | "B3,B4" | |
| 300-073-774
|
3 | $379 | FUSE 6,9URD31TTF0700 690V,700A | "F11,F12,F13" | |
| 300-108-732
|
2 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | "B1,B2" | |
| 300-073-694
|
2 | $379 | CAP ECST501LGN542MF5S 500V 5400UF | "C1,C2" | |
| 300-077-057
|
6 | $1284 | CAPA EM351281B1LN1HZ 350VAC,90UF,4UF | "C3,C4,C5,C6,C7,C8" | |
| 300-032-211
|
1 | $74 | CAP SKUNITYK11510A, 1200V, 4.0UF, 10% | SM1 | |
| 300-073-936
|
1 | $49 | RES SMRK80W4R3J/RO 4.3 OHM 80W 5% 300MM | R17 | |
| 300-073-743
|
12 | $92 | RES SMVK500W3R2J/RO 3.2 OHM 500W 1200MM | "R1,R2,R3,R4,R5,R6,R | |
| 300-073-741
|
2 | $98 | RES SMVK500W2R4J/RO 2.4 OHM 500W 400MM | "R13,R14" | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-073-770
|
1 | $1990 | REACTOR U5P00361-0P041-A-A 329A 0.041MH | L1 | |
| 300-030-959
|
3 | $60 | DCCT HC-TN360V4B15X 4V/360AT ROHS | "CT1,CT2,CT3" | |
| 300-074-085
|
1 | $98 | THERMISTOR 50KOHM NTCGP3UG503HCZFCA-L960 | RT1 | |
| FIL001006
|
1 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | L2 | |
| 400-129-445-010
|
1 | LED ASSY L-7104SURDK RED 30MA 620MM | D1 | ||
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU4A0361AUA
Node: dxpprd02:80