CIMR-UU4A0590AUB - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU4A0590AUB
U1000, 480V, 3PH, 590A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC723280-M
|
1 | $1843 | PCB GD,U1000,4220-4260,M | 5PCB-1 | |
| 300-058-844
View Note |
2 | $845 | IGBT CM800DXLE-24A 1200V 800A 2IN1 | "Q37,Q38" | |
| ETC722671-M
|
3 | $655 | PCB GD,U1000,4220-4260,M | "5PCB-2,5PCB-3,5PCB- | |
| ETC723220-M
|
27 | $148 | PCB GD,U1000,4220-4260,M | "15PCB-1,15PCB-10,15 | |
| ETX722334.M
|
3 | $920 | PCB PS,300W,FAN_MC,400V,M, 500-283-863 | "6PCB-1,6PCB-2,6PCB- | |
| ETC742820-M
|
2 | $161 | PCB GD,U1000,4220-4260,M | "35PCB-1,35PCB-2" | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| 300-124-950
|
2 | $74 | FAN MMF-09J24US-CM1 DC24V .32A | "B9,B10" | |
| 300-108-732
|
4 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | "B1,B2,B3,B4" | |
| 300-082-326
|
3 | $899 | FUSE 170M5415AC 700V,900A | "F11,F12,F13" | |
| 300-077-057
|
9 | $1284 | CAPA EM351281B1LN1HZ 350VAC,90UF,4UF | "C3,C4,C5,C6,C7,C8,C | |
| 300-073-693
|
4 | $231 | CAP ECST501LGN322MDE5S 500V 3200UF | "C12,C13,C16,C17" | |
| 300-032-211
|
2 | $74 | CAP SKUNITYK11510A, 1200V, 4.0UF, 10% | "SM1,SM2" | |
| 300-077-862
|
4 | $64 | RES SMRK120W402J/RO 4KOHM,120W,5%,200MM | "R23,R24,R25,R26" | |
| 300-077-792
|
18 | $116 | RES SMVK500W2R4J/RO 2.4_OHM,500W,1270MM | "R1,R2,R3,R4,R5,R6,R | |
| 300-073-932
|
4 | $96 | RES SMVK500W2R0J/RO 2.0 OHM 500W 400MM | "R19,R20,R21,R22" | |
| 300-017-150
|
1 | $109 | RES SMVK400W3.3OHMJ 3.3OHM,400W,5%, | R27 | |
| 300-077-787
|
3 | $3082 | REACTOR U6P00590-0P037-A-A 537A 0.037MH | "L1,L2,L3" | |
| 300-029-036
|
3 | $116 | TRANSFORMER HS-UD560V4B15X 4V/560AT ROHS | "CT1,CT2,CT3" | |
| 300-077-871
|
1 | $128 | THMS ASSY NTCGP3UG503HCZFCA-L1450 | RT3 | |
| 300-077-870
|
1 | $128 | THMS ASSY NTCGP3UG503HCZFCA-L1390 | RT2 | |
| 300-077-869
|
1 | $128 | THMS ASSY NTCGP3UG503HCZFCA-L1690 | RT1 | |
| FIL001006
|
5 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | "L4,L5,L6,L7,L8" | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| 300-030-983
|
4 | $8 | HANDLE AP-197-1-3 02017 | "HL1,HL2,HL3,HL4" | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU4A0590AUB
Node: dxpprd01:80