CIMR-UU4A0720AUB - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-UU4A0720AUB
U1000, 480V, 3PH, 720A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC743402-S1026.M
|
1 | $850 | PCB CONTROL U1000 M 500-284-576 | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC723290-M
|
1 | $1855 | PCB GD,U1000,4300-4450,M | 5PCB-1 | |
| 300-058-844
View Note |
2 | $845 | IGBT CM800DXLE-24A 1200V 800A 2IN1 | "Q37,Q38" | |
| ETC722652-M
|
3 | $674 | PCB GD,U1000,4300-4450,M 500-133-227 | "5PCB-2,5PCB-3,5PCB- | |
| ETX722334.M
|
3 | $920 | PCB PS,300W,FAN_MC,400V,M, 500-283-863 | "6PCB-1,6PCB-2,6PCB- | |
| ETC723231-M
|
36 | $148 | PCB GD,U1000,4300-4450,M 500-133-229 | "15PCB-1,15PCB-10,15 | |
| ETC742810-M
|
2 | $161 | PCB GD,U1000,4300-4450,M | "35PCB-1,35PCB-2" | |
| ETC742614.M
|
1 | $161 | PCB TB,U1000,YAI,M,100-224-690 | 2PCB | |
| 300-124-950
|
2 | $74 | FAN MMF-09J24US-CM1 DC24V .32A | "B9,B10" | |
| 300-098-858
|
4 | $501 | FAN 11938MC-24P-GL-D2 24V,MAX1.20A | "B5,B6,B7,B8" | |
| 300-108-732
|
4 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | "B1,B2,B3,B4" | |
| 300-076-926
|
12 | $1669 | CAPA EM351341B1LN1HZ 350VAC,110UF,4UF | "C1,C2,C3,C4,C5,C6,C | |
| 300-082-874
|
4 | $417 | CAPA LNC2H682MSEAYV 500V,6800UF,20% | "C13,C14,C17,C18" | |
| 300-032-211
|
2 | $74 | CAP SKUNITYK11510A, 1200V, 4.0UF, 10% | "SM1,SM2" | |
| 300-073-932
|
4 | $96 | RES SMVK500W2R0J/RO 2.0 OHM 500W 400MM | "R3,R4,R5,R6" | |
| 300-077-862
|
4 | $64 | RES SMRK120W402J/RO 4KOHM,120W,5%,200MM | "R7,R8,R9,R10" | |
| 300-023-593
|
1 | $221 | RES SMVK400W2.7OHMK 2.7OHM,400W,10% | R1 | |
| 300-077-794
|
3 | $302 | CUR-XFMR HC-MSL720V4B15XH 4V/720A | "CT1,CT2,CT3" | |
| FIL001006
|
5 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | "L2,L3,L4,L5,L6" | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR10 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR100 | |
| 300-030-983
|
4 | $8 | HANDLE AP-197-1-3 02017 | "HL1,HL2,HL3,HL4" | |
| X= No longer available | |||||
Spare Part History for:
CIMR-UU4A0720AUB
Node: dxpprd01:80