QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-V7AM21P51

GPD315/V7, 8.0 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETP604455
1 $195 POWER BOARD V7 21P5 500-009-298 5PCB
ETC604670-S0032
1 $385 PCB,CONTROL,V7 4.0KW OR LESS,500-017-837 1PCB
300-012-176
1 $203 DIG OP JVOP-140 PBF 7SEG4 V7 OPE1
300-018-280
1 $276 IGBT, IPM, PS11015, 600V, 20A, ROHS Q1
300-017-252
1 $43 FAN MMF-06D24DM-AC4 DC24V 2750RPM 2PCB
X= No longer available

Spare Part History for:

CIMR-V7AM21P51