QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-V7AM23P71

GPD315/V7, 17.5 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETP604472
1   POWER BOARD V7 23P7 500-004-679 5PCB
ETC604670-S0032
1 $385 PCB,CONTROL,V7 4.0KW OR LESS,500-017-837 1PCB
300-012-176
1 $203 DIG OP JVOP-140 PBF 7SEG4 V7 OPE1
300-018-282
1 $308 IGBT, IPM, PS11017, 600V, 50A, ROHS Q1
300-017-254
1 $32 FAN MMF-06D24DS-ACA 2PCB
300-017-654
1 $62 DIODE MODULE RM30TN-H 800V 36A RoHS 2PCB
X= No longer available

Spare Part History for:

CIMR-V7AM23P71