CIMR-ZU2A0017FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU2A0017FAA
Z1000, 208V, 3PH, 17A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740423-S1021
|
1 | $418 | PCB CONTROL Z1000 FR. 1-3 100-270-328 | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| 300-023-620
View Note |
1 | $128 | IGBT MODULE CP30TD1-12Y | Q1 | |
| 300-055-743
|
1 | $96 | FAN 3615RL-05W-B39-EQ3 DC24V 0.53A ROHS | B1 | |
| 300-057-830
|
2 | $83 | REACTOR DCL TDCL18-1.2-C 18.3A,1.2MH | L1, L2 | |
| 300-033-206
|
1 | $90 | CHOKE COIL TCMC18-2.6 600VAC 18.3A ROHS | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU2A0017FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version 300-055-743 replaces all shown below
300-033-537, 300-033-208
Current version 300-057-830 replaces all shown below
300-033-195
Node: dxpprd01:80