CIMR-ZU2A0031FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU2A0031FAA
Z1000, 208V, 3PH, 31A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740423-S1021
|
1 | $418 | PCB CONTROL Z1000 FR. 1-3 100-270-328 | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETP712702
View Note |
1 | $720 | PCB POWER Z1000 27P5 | 5PCB | |
| 300-023-148
View Note |
1 | $167 | IGBT 7MBR50U2P060-50 600V 50A PIM | Q1 | |
| 300-055-741
|
1 | $96 | FAN 3615RL-05W-B59-EQ2 DC24V 0.93A ROHS | B1 | |
| 300-057-835
|
2 | $134 | REACTOR DCL TDCL36-0.65-C 36A,0.65MH | L1, L2 | |
| 300-033-204
|
1 | $135 | CHOKE COIL TCMC36-2.2 600VAC 36A ROHS | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU2A0031FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETP712702 replaces all shown below
ETP712701, ETP712700
Current version 300-055-741 replaces all shown below
300-033-207
Current version 300-057-835 replaces all shown below
300-033-200
Node: dxpprd01:80