CIMR-ZU2A0088FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU2A0088FAA
Z1000, 208V, 3PH, 88A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| 300-058-858
View Note |
1 | $385 | IGBT CM150RX1-12A 630V 150A 7IN1 ROHS | Q1 | |
| ETC711230
View Note |
1 | $161 | PCB GATE DRIVE Z1000 2018/22 500-037-910 | "15PCB,27PCB" | |
| ETX711480
|
1 | $437 | PCB CAPACITOR BD Z1000 2022 500-037-901 | 7PCB | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| 300-055-743
|
2 | $96 | FAN 3615RL-05W-B39-EQ3 DC24V 0.53A ROHS | B1, B2 | |
| 300-028-065
|
1 | $5 | CAPACITOR DMPPTHS2J334K 630V 0.33UF ROHS | C100 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-033-777
|
2 | $31 | EMC CORE, R47/27/15A-MA100-EC, 47X27X15 | FL3, FL2 | |
| 300-033-778
|
1 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR13 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU2A0088FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version 300-058-858 replaces all shown below
300-025-020
Current version 300-076-988 replaces all shown below
300-027-642, 300-033-537
Current version 300-055-743 replaces all shown below
300-027-642, 300-033-537
Node: dxpprd01:80