CIMR-ZU2A0114FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU2A0114FAA
Z1000, 208V, 3PH, 114A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| 300-058-861
View Note |
1 | $411 | IGBT 630V,200A,7IN1 CM200RX1-12A ROHS | Q1 | |
| ETC711240
View Note |
1 | $173 | PCB GATE DRIVE Z1000 2030 500-037-911 | "15PCB,27PCB" | |
| ETX711490
|
1 | $463 | PCB CAPACITOR BD Z1000 2030 500-037-902 | 7PCB | |
| 300-076-989
|
1 | $166 | DIODE MOD DF200AE80 800V 200A 6IN1 PBF | D1 | |
| 300-055-743
|
2 | $96 | FAN 3615RL-05W-B39-EQ3 DC24V 0.53A ROHS | B1, B2 | |
| 300-028-065
|
1 | $5 | CAPACITOR DMPPTHS2J334K 630V 0.33UF ROHS | C100 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-033-777
|
2 | $31 | EMC CORE, R47/27/15A-MA100-EC, 47X27X15 | FL3, FL2 | |
| 300-033-778
|
1 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR13 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU2A0114FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version 300-058-861 replaces all shown below
300-025-021
Current version 300-076-989 replaces all shown below
300-027-643, 300-033-537
Current version 300-055-743 replaces all shown below
300-027-643, 300-033-537
Current version 300-056-018 replaces all shown below
300-033-135