CIMR-ZU2A0273FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU2A0273FAA
Z1000, 208V, 3PH, 273A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC711074
|
1 | $976 | PCB, GD,Z1000,2055-075, 500-135-764 | 5PCB | |
| 300-058-855
View Note |
3 | $308 | IGBT 630V,400A,2IN1 CM400DX1-12A ROHS | Q1, Q2, Q3 | |
| ETC710260.M
View Note |
3 | $103 | PCB GD,2055,M,500-031-282 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETX711550
|
1 | $155 | PCB FL Z1000 200/400V 500-037-908 | "17PCB,29PCB,30PCB" | |
| 300-076-383
|
2 | $578 | FAN 24V 2.2A 5920VL-05W-B89-DQ3 ROHS | B1, B2 | |
| 300-028-524
|
3 | $45 | CAPACITOR SKUNITYK11461A 630V 4.4UF ROHS | C111, C112, C113 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C101, C102, C103, C104, C105, C106 | |
| 300-027-605
|
6 | $128 | DIODE MOD PD100KN8 800V 100A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-033-696
|
2 | $706 | DC REACTOR UZDC-MG 329.2A 0.074MH ROHS | L1, L2 | |
| 300-030-959
|
3 | $60 | DCCT HC-TN360V4B15X 4V/360AT ROHS | DCCT1, DCCT2, DCCT3 | |
| 300-033-705
|
4 | $4 | VARISTOR 270V 7000A TND20V-271KB00AAA0 | XX1, XX2, XX3, XX4 | |
| 300-033-707
|
3 | $141 | EMC CORE, R78/51/25C-MA055-EC, 78X51X25 | FL1, FL2, FL3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU2A0273FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETC711074 replaces all shown below
ETC711073, ETC711071, ETC711070
Current version 300-058-855 replaces all shown below
300-025-023
Current version ETC710260.M replaces all shown below
ETC710260
Current version 300-076-383 replaces all shown below
300-033-663