QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-ZU2E0130AUA

U1000, HVAC, 240V, 3PH, 130A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740573-S6113-M
1   ETC740573-S6113.M PCB CNT,Z1000U,M 1PCB
300-076-490
1 X   DIG OP JVOP-183 REV H PRG 0103 OPE1
ETC742700-M
1 $1573 PCB GD,U1000,2022/2030,M,500-115-214 5PCB
300-058-850
View Note
1 $205 IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS Q4
300-073-736
3 $706 IGBT CM150G6X-24S1 1200V,150A,6IN1 Q1-3
ETC742750-M
3 $116 PCB ETC742750.M GD U1000 4037/4045 M 15PCB1-3
ETX711371.M
1 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB
ETX721000-M
1 $809 PCB CAP,U1000,4045/2030,M,500-115-177 7PCB,8PCB,35PCB
ETC742660-M
1 $257 PCB TB,Z1000U,M,YAI,500-114-145 2PCB
ETX722200-M
1 $225 PCB EMC,U1000,2022/2030,M,500-115-215 34PCB
300-073-958
2 $198 FAN 9LG0924B1D003 DC24V TYP 0.63A B1,B2
300-054-767
3   FUSE 660GH-200ULTC AC/DC 660V 200A CCC F11-13
300-073-674
9 $92 CAP B32361A4306J081 480VAC 30UF 5% C1-C9
300-031-779
4 $35 CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A SM1-4
300-073-719
2 $57 RES SMRK220W1R75J/RO 1.75OHM 220W 350MM R4,R5
300-073-734
3 $87 RES SMVK400W2R4J/RO 2.4OHM 400W 700MM R1-3
300-073-764
1 $1348 U3P00124-0P120-A-A REAC 113A,0.12MH, L1
300-074-082
1 $87 NTCGP3UG503HCZFCA-L730 THMS.ASSY 50KOHM, RT1
300-033-778
2 $33 EMC CORE, R47/27/15A-MR04-EC, 47X27X15 L2,L3
300-073-779
1 $1926 RTEN-5113Y00 LIN-FIL AC528VAC,113A,3PH FIL1
X= No longer available

Spare Part History for:

CIMR-ZU2E0130AUA