CIMR-ZU4A0040FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4A0040FAA
Z1000, 480V, 3PH, 40A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740423-S1021
|
1 | $418 | PCB CONTROL Z1000 FR. 1-3 100-270-328 | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| 300-023-155
View Note |
1 | $321 | IGBT 7MBR75U4R120-50 1200V 75A PIM | Q1 | |
| 300-055-742
|
1 | $72 | FAN 3615RL-05W-B49-EQ3 DC24V 0.73A ROHS | B1 | |
| 300-057-842
|
2 | $169 | REACTOR DCL TDCL44-0.91-C 44A,0.91MH | L1, L2 | |
| 300-033-422
|
1 | $164 | CHOKE COIL TCMC44-1.8 600VAC 44A ROHS | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4A0040FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version 300-055-742 replaces all shown below
300-033-536
Current version 300-057-842 replaces all shown below
300-033-413
Node: dxpprd02:80