CIMR-ZU4A0052FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4A0052FAA
Z1000, 480V, 3PH, 52A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC711111
View Note |
1 | $918 | PCB GATE DRIVE Z1000 4030 500-037-895 | "5PCB,8PCB,16PCB" | |
| 300-058-857
View Note |
1 | $360 | IGBT 1200V,100A,7IN1 CM100RX1-24A ROHS | Q1 | |
| ETC711250
View Note |
1 | $173 | PCB GATE DRIVE Z1000 4030/37 500-037-912 | "15PCB,27PCB" | |
| ETX711500
|
1 | $469 | PCB CAPACITOR BD Z1000 4030 500-037-903 | 7PCB | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| 300-055-743
|
2 | $96 | FAN 3615RL-05W-B39-EQ3 DC24V 0.53A ROHS | B1, B2 | |
| C--006512
|
1 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C100 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-057-846
|
2 | $308 | REACTOR DCL 59A 0.70MH TDCL59-0.70-C | L1, L2 | |
| 300-033-777
|
2 | $31 | EMC CORE, R47/27/15A-MA100-EC, 47X27X15 | FL2, FL3 | |
| 300-033-778
|
1 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR13 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4A0052FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETC711111 replaces all shown below
ETC711110
Current version 300-058-857 replaces all shown below
300-025-015
Current version 300-076-988 replaces all shown below
300-027-642, 300-033-537
Current version 300-055-743 replaces all shown below
300-027-642, 300-033-537
Current version 300-057-846 replaces all shown below
300-033-417