CIMR-ZU4A0077FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4A0077FAA
Z1000, 480V, 3PH, 77A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC711131
|
1 | $976 | PCB GATE DRIVE Z1000 4045 500-037-897 | "5PCB,8PCB,16PCB" | |
| 300-058-850
View Note |
3 | $205 | IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS | Q1, Q2, Q3 | |
| ETC710301.M
View Note |
3 | $193 | PCB GD,4037,M,500-029-196 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETX711520
|
1 | $508 | PCB CAPACITOR BD Z1000 4045 500-037-905 | 7PCB | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| 300-055-743
|
2 | $96 | FAN 3615RL-05W-B39-EQ3 DC24V 0.53A ROHS | B1, B2 | |
| C--006512
|
1 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C100 | |
| 300-027-900
|
3 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C101, C102, C103 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-057-848
|
2 | $398 | REACTOR DCL 87A 0.47MH TDCL87-0.47-C | L1, L2 | |
| 300-033-777
|
2 | $31 | EMC CORE, R47/27/15A-MA100-EC, 47X27X15 | FL3, FL2 | |
| 300-033-778
|
1 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR13 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4A0077FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETC711131 replaces all shown below
ETC711130
Current version 300-058-850 replaces all shown below
300-025-016
Current version ETC710301.M replaces all shown below
ETC710301
Current version 300-076-988 replaces all shown below
300-027-642, 300-033-537
Current version 300-055-743 replaces all shown below
300-027-642, 300-033-537
Current version 300-057-848 replaces all shown below
300-033-419