QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-ZU4A0096FAA

Z1000, 480V, 3PH, 96A, N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 OPE1
ETC711141
1 $1014 PCB GATE DRIVE Z1000 4055 500-037-898 "5PCB,8PCB,16PCB"
300-058-850
View Note
3 $205 IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS Q1, Q2, Q3
ETC710301.M
View Note
3 $193 PCB GD,4037,M,500-029-196 15PCB-1, 15PCB-2, 15PCB-3
ETX711530
1 $546 PCB CAPACITOR BD Z1000 4055 500-037-906 7PCB
300-076-988
1 $166 DIODE MD DF150AE160 1600V 150A 6IN1 ROHS D1
300-055-743
2 $96 FAN 3615RL-05W-B39-EQ3 DC24V 0.53A ROHS B1, B2
C--006512
1 $4 CAP DMPPTS3A334K 1000VDC 0.33UF ROHS C100
300-027-900
3 $36 CAP SKUNITYK11454A 1000V 2.2UF ROHS C101, C102, C103
300-027-635
1 $51 RESISTOR SMRK80W2R0J/RO 2OHM ROHS R1
POR003012
1 $97 RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A K1
300-057-849
2 $589 REACTOR DCL 108A 0.38MH TDCL108-0.38-C L1, L2
300-033-777
2 $31 EMC CORE, R47/27/15A-MA100-EC, 47X27X15 FL3, FL2
300-033-778
1 $33 EMC CORE, R47/27/15A-MR04-EC, 47X27X15 FL1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR13
X= No longer available

Spare Part History for:

CIMR-ZU4A0096FAA

Current version 300-111-917 replaces all shown below

300-098-807, 300-076-490, 300-052-494, 300-033-134

Current version ETC711141 replaces all shown below

ETC711140

Current version 300-058-850 replaces all shown below

300-025-016

Current version ETC710301.M replaces all shown below

ETC710301

Current version 300-076-988 replaces all shown below

300-027-642, 300-033-537

Current version 300-055-743 replaces all shown below

300-027-642, 300-033-537

Current version 300-057-849 replaces all shown below

300-033-420