CIMR-ZU4A0124FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4A0124FAA
Z1000, 480V, 3PH, 124A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC711151
|
1 | $1021 | PCB GATE DRIVE Z1000 4075 500-038-308 | "5PCB,16PCB" | |
| 300-058-852
View Note |
3 | $456 | IGBT 1200V,200A,2IN1 CM200DXD-24A ROHS | Q1, Q2, Q3 | |
| ETC710311.M
View Note |
3 | $193 | PCB GD,4045,M,500-029-197 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETX711540
|
1 | $167 | PCB FL Z1000 4075 500-037-907 | "28PCB,29PCB,30PCB" | |
| 300-030-113
|
1 | $353 | FAN 24VDC 0.95A 5920PL-05W-B49-DQ1 ROHS | B1 | |
| 300-076-990
|
1 | $161 | DIODE MD DF200AE160 1600V 200A 6IN1 ROHS | D1 | |
| 300-027-900
|
3 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C101, C102, C103 | |
| 300-019-059
|
1 | $13 | CAP 334J1000 FHACB102V334J2LEZ0 ROHS | C100 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-033-671
|
2 | $706 | DC REACTOR UZDC-MG 143.2A 0.3MH ROHS | L1, L2 | |
| 300-030-952
|
3 | $50 | DCCT HC-TN152V4B15X 4V/152AT ROHS | DCCT1, DCCT2, DCCT3 | |
| 300-033-670
|
4 | $4 | VARISTOR 510V 7kA TND20V-511KB00AAA0 TNR | XX1, XX2, XX3, XX4 | |
| 300-033-777
|
2 | $31 | EMC CORE, R47/27/15A-MA100-EC, 47X27X15 | FL2, FL3 | |
| 300-033-778
|
1 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | FL1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4A0124FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETC711151 replaces all shown below
ETC711150
Current version 300-058-852 replaces all shown below
300-025-017
Current version ETC710311.M replaces all shown below
ETC710311
Current version 300-076-990 replaces all shown below
300-027-644
Current version 300-056-018 replaces all shown below
300-033-135