CIMR-ZU4A0156FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4A0156FAA
Z1000, 480V, 3PH, 156A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC711172
|
1 | $1066 | PCB, GD,Z1000,4090-110, 500-135-765 | 5PCB | |
| 300-058-854
|
3 | $310 | IGBT 1200V,300A,2IN1 CM300DXD-24A ROHS | Q1, Q2, Q3 | |
| ETC710331.M
View Note |
3 | $225 | PCB GD,4075,M,500-029-199 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETX711550
|
1 | $155 | PCB FL Z1000 200/400V 500-037-908 | "17PCB,29PCB,30PCB" | |
| 300-076-383
|
2 | $578 | FAN 24V 2.2A 5920VL-05W-B89-DQ3 ROHS | B1, B2 | |
| 300-058-272
|
4 | $218 | CAPA ECST401LGN412ME92S 400V 4100UF 20% | C1, C2, C3, C4 | |
| 300-056-294
|
3 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C101, C102, C103 | |
| 300-028-528
|
3 | $59 | CAP SKUNITYK11465A 1000V 4.4UF ROHS | C111, C112, C113 | |
| 300-027-602
|
3 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-033-697
|
2 | $770 | DC REACTOR UZDC-MG 178.2A 0.24MH ROHS | L1, L2 | |
| 300-030-953
|
3 | $51 | DCCT HC-TN200V4B15X 4V/200AT ROHS | DCCT1, DCCT2, DCCT3 | |
| 300-033-670
|
4 | $4 | VARISTOR 510V 7kA TND20V-511KB00AAA0 TNR | XX1, XX2, XX3, XX4 | |
| 300-033-707
|
3 | $141 | EMC CORE, R78/51/25C-MA055-EC, 78X51X25 | FL1, FL2, FL3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4A0156FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETC711172 replaces all shown below
ETC711171, ETC711170
Current version 300-058-854 replaces all shown below
300-025-018
Current version ETC710331.M replaces all shown below
ETC710331
Current version 300-076-383 replaces all shown below
300-033-663
Current version 300-058-272 replaces all shown below
300-029-939
Current version 300-028-528 replaces all shown below
300-027-900
Current version 300-056-018 replaces all shown below
300-033-135