CIMR-ZU4A0240FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4A0240FAA
Z1000, 480V, 3PH, 240A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC711192
|
1 | $1091 | PCB, GD,Z1000,4150-185, 500-135-766 | 5PCB | |
| 300-058-847
View Note |
3 | $398 | IGBT 1200V,450A,2IN1 CM450DX1-24A ROHS | ||
| ETC711260
View Note |
3 | $250 | PCB GATE DRIVE Z1000 4150 500-038-410 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETX711550
|
1 | $155 | PCB FL Z1000 200/400V 500-037-908 | "17PCB,29PCB,30PCB" | |
| 300-076-383
|
2 | $578 | FAN 24V 2.2A 5920VL-05W-B89-DQ3 ROHS | B1, B2 | |
| 300-030-134
|
4 | $205 | CAP 400 6000uF ECST401LGN602MEC5SY1 ROHS | C1, C2, C3, C4 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C101, C102, C103, C104, C105, C106 | |
| 300-028-528
|
3 | $59 | CAP SKUNITYK11465A 1000V 4.4UF ROHS | C111, C112, C113 | |
| 300-027-602
|
6 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-033-699
|
2 | $1091 | DC REACTOR UZDC-MG 282.6A 0.16MH ROHS | L1, L2 | |
| 300-030-958
|
3 | $50 | DCCT HC-TN305V4B15X 4V/305AT ROHS | DCCT1, DCCT2, DCCT3 | |
| 300-033-670
|
4 | $4 | VARISTOR 510V 7kA TND20V-511KB00AAA0 TNR | XX1, XX2, XX3, XX4 | |
| 300-033-707
|
3 | $141 | EMC CORE, R78/51/25C-MA055-EC, 78X51X25 | FL1, FL2, FL3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4A0240FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134
Current version ETC711192 replaces all shown below
ETC711191, ETC711190
Current version 300-076-383 replaces all shown below
300-033-663
Node: dxpprd01:80