CIMR-ZU4E0011AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4E0011AUA
U1000, HVAC, 480V, 3PH, 11A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740573-S6113-M
|
1 | ETC740573-S6113.M PCB CNT,Z1000U,M | 1PCB | ||
| 300-076-490
|
1 | X | DIG OP JVOP-183 REV H PRG 0103 | OPE1 | |
| 300-035-708
|
1 | $171 | IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 | Q4 | |
| 300-073-714
|
3 | $231 | IGBT 6MBI15VKY-120-50 1200V 15A 6IN1 | Q1-3 | |
| ETX720940-M
|
1 | $251 | PCB CAP,U1000,500-115-156 | 7PCB | |
| ETC742660-M
|
1 | $257 | PCB TB,Z1000U,M,YAI,500-114-145 | 2PCB | |
| ETX721050-M
|
1 | $771 | PCB TB,U1000,42P2,M,500-115-147 | 33PCB | |
| 300-073-956
|
2 | FAN MMF-08J24SS-CL1 DC24V TYP 0.2A | B1,B2 | ||
| 300-054-760
|
3 | 660GH-50ULTC FUSE AC/DC 660V,50A,UL,CCC | F11-13 | ||
| 300-073-669
|
3 | $77 | CAP B32361A4106J081 480VAC 10UF 5% | C1-C3 | |
| 300-073-712
|
3 | $62 | RES SMRK120W270J/RO 27OHM 120W 5% 800MM | R1-3 | |
| 300-073-727
|
1 | $44 | RES SMRK80W370J/RO 37OHM 80W 5% 200MM | R4 | |
| 300-073-750
|
1 | $706 | U1P00011-1P340-A-A REAC 10A,1.34MH, | L1 | |
| 300-074-080
|
1 | $77 | NTCGP3UG503HCZFCA-L275 THMS.ASSY 50KOHM, | RT1 | |
| 300-033-778
|
2 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | L2,L3 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-ZU4E0011AUA
Node: dxpprd02:8080