FP65U2031AVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
FP65U2031AVA
FP605,240V 3PH,30.8A,TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETP760271
|
1 | $642 | PCB PB,HV6,C2FIL,27P5 500-239-729 | 5PCB | |
| 300-093-120
|
1 | $128 | IGBT PSS50MC1F6 600V 50A DIP-IPMPLUS | Q1 | |
| 300-098-750
|
1 | $26 | FAN DC24V, 0.13A 300-098-750 | B5 | |
| 300-094-380
|
1 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | B1 | |
| 300-103-663
|
1 | $321 | DC REACTOR 36A,1.3MH G02Z27P5-1P300-A | L1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
FP65U2031AVA
Current version 300-124-053 replaces all shown below
300-120-718
Node: dxpprd02:80