FP65U2114AVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
FP65U2114AVA
FP605,240V 3PH,114A,TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETC760670
|
1 | $193 | PCB SGD,HV6,2030 500-225-878 | "8PCB,15PCB" | |
| ETC760241
|
1 | $514 | PCB GD,HV6,2030 500-239-734 | 5PCB | |
| ETX730310
|
1 | $525 | PCB CAP,HV6,C2FIL,2030 500-225-875 | "7PCB,30PCB,40PCB" | |
| 300-076-989
|
1 | $166 | DIODE MOD DF200AE80 800V 200A 6IN1 PBF | D1 | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| 300-108-152
|
1 | $11 | CAP DMPPTHS2J334KL 630V 0.33UF ROHS | C31 | |
| 300-096-216
|
1 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | C61 | |
| 300-033-135
|
1 | $177 | RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER | K1 | |
| 300-104-612
|
1 | $1209 | DC REACTOR 135A,0.36MH G04Z2030-0P360-A | L1 | |
| 300-096-005
|
2 | $27 | EMC CORE HF90T44 0.5X13X30E | "FIL21,FIL22" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| USR00099-2
|
2 | $2 | SPACER MPS-06-0 66NYLON SRNT41029-2 | "SR20,SR21" | |
| X= No longer available | |||||
Spare Part History for:
FP65U2114AVA
Current version 300-124-053 replaces all shown below
300-120-718
Node: dxpprd01:80