FP65U2143AVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
FP65U2143AVA
FP605,240V 3PH,143A,TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | "OPE1," | |
| ETX730691
|
1 | $182 | PCB FIL HV6 2037-2075 500-241-698 | "29PCB-1,-2,30PCB," | |
| ETX730641
|
1 | $493 | PCB PS HV6 FAN 2037-2075 500-239-773 | "6PCB," | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | "9PCB," | |
| ETX732201
|
1 | $33 | PCB DIO-VAR HV6 2037-2075 500-241-695 | "12PCB," | |
| ETX731290
|
2 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | "11PCB-1,11PCB-2," | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1,B2," | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | "B5," | |
| 300-106-776
|
2 | $161 | CAPA 400V 3900UF 20% B43742S9398M001 | "C1,C3," | |
| 300-096-216
|
3 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | "C61,C62,C63," | |
| 300-095-468
|
1 | $37 | RESISTOR RH60Z 2_OHM 30W 5% | "R1," | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | "R11," | |
| 300-033-135
|
2 | $177 | RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER | "K1,K2," | |
| 300-106-772
|
2 | $867 | REACTOR 167A, 0.14MH 19906_0.14MH_167A | "L1,L2," | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | "WR19," | |
| UCV00812-052
|
1 | $20 | COVER FAN 400-089-565-052 | "CV4," | |
| USR00004-4
|
2 | $2 | SPACER, PUSH, 11MM, MPS-14.8-0 | "SR6,SR7," | |
| 300-124-116
|
3 | IGBT CM300DXP-13T 650V 300A 2IN1 THB | "Q1,Q2,Q3," | ||
| X= No longer available | |||||
Spare Part History for:
FP65U2143AVA
Current version 300-124-053 replaces all shown below
300-120-718
Current version 300-124-116 replaces all shown below
300-095-365
Node: dxpprd01:80