QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

FP65U2169AVA

FP605,240V 3PH,169A,TYPE12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K "OPE1, "
ETX730691
1 $182 PCB FIL HV6 2037-2075 500-241-698 "29PCB-1,-2,30PCB, "
ETX730641
1 $493 PCB PS HV6 FAN 2037-2075 500-239-773 "6PCB, "
ETX731270
1 $11 PCB CHARGE-LED 500-174-653 "9PCB, "
ETX732201
1 $33 PCB DIO-VAR HV6 2037-2075 500-241-695 "12PCB, "
ETX731290
2 $22 PCB DIO-SNB SKKD152_212 500-174-656 "11PCB-1, 11PCB-2, "
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1, B2, "
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A "B5, "
300-106-777
2 $182 CAPA 400V 5000UF 20% B43742S9508M001 "C1, C3, "
300-096-216
3 $21 CAPACITOR B32656S0225K418 1000V 2.2UF "C61, C62, C63, "
300-095-468
1 $37 RESISTOR RH60Z 2_OHM 30W 5% "R1, "
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS "R11, "
300-033-135
2 $177 RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER "K1, K2, "
300-106-773
2 $899 REACTOR 200A, 0.12MH 19907_0.12MH_200A "L1, L2, "
300-097-656
3 $37 DCCT HC-TNB200V08PP5B 0.8V/200AT "DCCT1, DCCT2, DCCT3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 "WR19,"
UCV00812-052
1 $20 COVER FAN 400-089-565-052 "CV4, "
USR00004-4
2 $2 SPACER, PUSH, 11MM, MPS-14.8-0 "SR6,SR7,"
300-124-116
3   IGBT CM300DXP-13T 650V 300A 2IN1 THB "Q1, Q2, Q3, "
X= No longer available

Spare Part History for:

FP65U2169AVA

Current version 300-124-053 replaces all shown below

300-120-718

Current version 300-124-116 replaces all shown below

300-095-365