QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

FP65U4156AVA

FP605,480V 3PH,156A,TYPE12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K "OPE1,"
300-124-127
3 $316 IGBT CM300DXP-24T 1200V 300A 2IN1 THB "Q1,Q2,Q3,"
ETX730681
1 $161 PCB FIL HV6 4090-4185 500-241-699 "29PCB-1,-2,30PCB,"
ETX730711
1 $450 PCB PS HV6 FAN 4090-4150 500-239-774 "6PCB,"
ETX731270
1 $11 PCB CHARGE-LED 500-174-653 "9PCB,"
ETX732191
1 $33 PCB DIO-VAR HV6 4090-4185 500-241-696 "12PCB,"
ETX731290
2 $22 PCB DIO-SNB SKKD152_212 500-174-656 "11PCB-1,11PCB-2,"
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2,"
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A "B5,"
300-106-778
4 $182 CAPA 400V 4700UF 20% B43742S9478M001 "C1,C2,C3,C4,"
300-096-216
3 $21 CAPACITOR B32656S0225K418 1000V 2.2UF "C61,C62,C63,"
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM "R11,"
300-095-005
1 $32 RESISTOR TK802R0J/RO 2_OHM 80W 5% "R1,"
300-033-135
1 $177 RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER "K1,"
300-106-769
2 $888 REACTOR 178A 0.24MH 19903_0.24MH_178A "L1,L2,"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 "WR19,"
UCV00812-052
1 $20 COVER FAN 400-089-565-052 "CV4,"
USR00004-4
2 $2 SPACER, PUSH, 11MM, MPS-14.8-0 "SR6,SR7,"
X= No longer available

Spare Part History for:

FP65U4156AVA

Current version 300-124-053 replaces all shown below

300-120-718

Current version 300-124-127 replaces all shown below

300-100-002