QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

FP65U4414ABA

FP605,480V 3PH,414A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETC760611.M
6 $134 PCB SGD GA8 4200 M 500-193-082 "15PCB-5,15PCB-6","15PCB-3,15PCB-4","15PCB-1,15PCB-2"
300-096-814
6 $476 IGBT FF450R12ME4_B61 1200V 450A 2IN1 "Q1,Q2,Q3,Q4,Q5,Q6"
ETX731290.M
6 $13 PCB DIO-SNB SKKD152_212 M 500-193-069 "11PCB-1,11PCB-2","11PCB-3,11PCB-4","11PCB-5,11PCB-6"
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
300-096-375
6 $118 DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS "D1,D2,D3,D4,D5,D6"
300-094-381
3 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2,B3"
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A B5
300-096-668
6 $225 CAPACITOR LNT2G692MSEAYV 400V 6900UF "C1,C2,C3,C4,C5,C6"
300-098-315
6 $43 CAPACITOR SKUNITYK11638A 1000V 4.4UF "C61,C62,C63,C64,C65,C66
300-030-173
1 $64 RES SMRK220W153J/RO 15KOHM 220W 5% R11
300-095-005
1 $32 RESISTOR TK802R0J/RO 2_OHM 80W 5% R1
300-097-792
3 $103 DCCT HOY472-S/SPG00-0100 0.8V/472AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00087-1
1 $289 TERMINAL BLOCK 300-082-865 TB3
UTB00090-021
1 $33 TERMINAL BLOCK 400-089-682-021 TB11
UTB00086-1
2 $225 TERMINAL BLOCK 300-082-862 "TB1,TB2"
X= No longer available

Spare Part History for:

FP65U4414ABA

Current version 300-124-053 replaces all shown below

300-120-718