QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

G8C2BK09PD

GA800 CONFIGURED ND 480V 1090A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UFN000159
View Note
4 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
UFU000051
3 $1600 FUSE,1600A,500V,FWH-1600A F3, F4, F5
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

G8C2BK09PD