QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

G8C5A080

GA800 CONFIGURED HD 240V 80A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UFN000083
View Note
3 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

G8C5A080