G8C6B810 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
G8C6B810
GA800 CONFIGURED HD 480V 810A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 05P00017-0395
|
1 | $37 | FUSE,10A,600VAC,CLASS CC,FNQ-R-10 | F6 | |
| 05P00017-0360
|
2 | $43 | FUSE,5A,600VAC,CLASS CC,FNQ-R-5 | F1,F2 | |
| UFU000049
|
3 | $942 | FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B | F3, F4, F5 | |
| 05P00058-1011
|
1 | $586 | XFMR,CTRL,1KVA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-57
|
1 | $44 | FILTER, 60PPI W3-W4 INTAKE | ||
| UFL00002-58
|
4 | $38 | FILTER, 60PPI F1-F2A INTAKE | ||
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| UTB-0334
|
3 | $950 | PWR DIST BLK, 1 POLE, 600V, PDB-55-500-1 | TB2 | |
| X= No longer available | |||||
Spare Part History for:
G8C6B810
Node: dxpprd01:80