GA51UB010ANA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA51UB010ANA
GA501,240V 1-PH,9.6/8.0A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-099-906
|
1 | $218 | DIG OP JVOP-KPLEH04AAA-A KP LED A | ||
| 300-102-636
|
1 | $37 | FAN 05020VE-24Q-BA-01 DC24V, 0.17A | ||
| 400-148-081-001
|
1 | $15 | FACE PLATE GA501 400-148-081-001 | ||
| X= No longer available | |||||
Spare Part History for:
GA51UB010ANA
Node: dxpprd01:80