QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U2021AWM

GA800,240V 3PH,21/17.5A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
300-093-120
1 $128 IGBT PSS50MC1F6 600V 50A DIP-IPMPLUS Q1
ETX730062.M
1 $124 PCB CAP GA8 23P7 M 500-221-113 7PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-107-104
1 $30 FAN DC24V,0.35A 06025VE-24Q-BA-02 B1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UCV00822-051
1 $20 COVER 400-089-842-051 CV6
UCV00823-051
1 $10 COVER 400-089-843-051 CV3
UFP00220-001
1 $35 FACE PLATE GA8 400-120-798-001 FP1
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U2021AWM