GA80U2110ABM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U2110ABM
GA800,240V 3PH,110/88A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-076-990
|
1 | $161 | DIODE MD DF200AE160 1600V 200A 6IN1 ROHS | D1 | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| 300-096-017
|
2 | $96 | CAPACITOR LNTU5292MSECYV 385V 2900UF | "C1,C2" | |
| 300-096-064
|
1 | $498 | REACTOR G04A2022-0P167-A 142A 0.167MH | L1 | |
| XX-000226
|
3 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | "1XX,2XX,3XX" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00092-1
|
1 | $343 | TERMINAL BLOCK 300-082-966 | TB1 | |
| UCV00809-051
|
1 | $3 | COVER 400-089-408-051 | CV8 | |
| UCV00831-052
|
1 | $15 | COVER 400-091-901-052 | CV4 | |
| UFP00160-001
|
1 | $78 | FACE PLATE 400-089-414-001 | FP1 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U2110ABM
Current version 300-124-053 replaces all shown below
300-120-718
Current version ETC750012.M replaces all shown below
ETC750011.M
Node: dxpprd02:80