GA80U2138AWM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U2138AWM
GA800,240V 3PH,138/115A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETX731280.M
|
3 | $11 | PCB DIO-SNB SKKD101 M 500-193-068 | 11PCB-1/3 | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731014.M
|
1 | $289 | PCB RLY GA8 2030 M 500-221-253 | 40PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-073-998
|
3 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | "D1,D2,D3" | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| C--006579
|
1 | $20 | CAPACITOR DMPPTH2J225K 630VDC 2.2UF | C62 | |
| 300-096-216
|
1 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | C61 | |
| 300-096-659
|
2 | $161 | CAPACITOR LNXU5472MSECYV 385V 4700UF | "C1,C2" | |
| 300-097-913
|
1 | $594 | REACTOR G06A2030-0P133-A 174A 0.133MH | L1 | |
| 300-099-488
|
3 | $70 | DCCT HC-TNB148V08PP5BGCH 0.8V/148AT | "DCCT1,DDCT2,DDCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00092-1
|
1 | $343 | TERMINAL BLOCK 300-082-966 | TB1 | |
| UCV00809-051
|
1 | $3 | COVER 400-089-408-051 | CV7 | |
| UFP00161-001
|
1 | $75 | FACE PLATE 400-089-458-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP2 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U2138AWM
Node: dxpprd02:80