GA80U2211AWM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U2211AWM
GA800,240V 3PH,211/180A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETX731290.M
|
3 | $13 | PCB DIO-SNB SKKD152_212 M 500-193-069 | 11PCB-3,"11PCB-1,11PCB-2" | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| 300-096-216
|
3 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | "C61,C62,C63" | |
| 300-096-661
|
2 | $161 | CAPACITOR LNTU5482MSEAYV 385V 4800UF | "C1,C2" | |
| 300-097-952
|
1 | $674 | REACTOR G07A2045-0P087-A 256A 0.087MH | L1 | |
| XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | "1XX,2XX,3XX" | |
| 300-099-490
|
3 | $70 | DCCT HC-TNB246V08PP5BGCH 0.8V/246AT | "DCCT1,DDCT2,DDCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00091-1
|
1 | $450 | TERMINAL BLOCK 300-082-967 | TB1 | |
| UCV00809-051
|
1 | $3 | COVER 400-089-408-051 | CV9 | |
| UCV00815-052
|
1 | $20 | COVER 400-089-709-052 | CV2 | |
| UCV00835-052
|
1 | $170 | COVER 400-093-482-052 | EC2 | |
| UCV00836-051
|
1 | $30 | COVER 400-093-483-051 | CV1 | |
| UCV00837-001
|
1 | $5 | COVER 400-093-484-001 | CV10 | |
| UFP00162-001
|
1 | $65 | FACE PLATE 400-089-536-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | CV11 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U2211AWM
Node: dxpprd01:80