QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U2257AWM

GA800,240V 3PH,257/215A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 "6PCB-1,6PCB-2"
ETX731290.M
6 $13 PCB DIO-SNB SKKD152_212 M 500-193-069 "11PCB-5,11PCB-6","11PCB-3,11PCB-4","11PCB-1,11PCB-2"
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731042.M
1 $675 PCB RLY GA8 2055 M 500-221-277 40PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2"
300-098-315
3 $43 CAPACITOR SKUNITYK11638A 1000V 4.4UF "C61,C62,C63"
300-096-662
6 $161 CAPACITOR LNTU5292MSEDYV 385V 2900UF "C1,C2,C3,C4,C5,C6"
300-095-468
1 $37 RESISTOR RH60Z 2_OHM 30W 5% R1
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R11
300-097-953
1 $1118 REACTOR G09A2055-0P074-A 347A 0.074MH L1
300-099-491
3 $70 DCCT HC-TNB281V08PP5BGCH 0.8V/281AT "DCCT1,DDCT2,DDCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00085-1
1 $13 TERMINAL BLOCK 300-082-861 TB8
UTB00084-1
1 $17 TERMINAL BLOCK 300-082-860 TB9
UTB00083-1
1 $161 TERMINAL BLOCK 300-082-859 TB7
UTB00080-1
2 $161 TERMINAL BLOCK 300-082-856 TB1.TB2
UTB00081-1
2 $13 TERMINAL BLOCK 300-082-857 "TB3,TB4"
UTB00082-1
2 $13 TERMINAL BLOCK 300-082-858 "TB5,TB6"
UFP00217-001
1 $35 FACE PLATE GA8 600V 400-120-804-001 FP4
UFP00169-001
1 $7 LIGHT RING, 400-089-798-001 CV4
UFP00167-011
1 $110 FACE PLATE 400-089-719-011 FP2
UCV00820-051
1 $6 COVER 400-089-810-051 CV1
UCV00812-052
1 $20 COVER FAN 400-089-565-052 CV2
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U2257AWM