GA80U2415AWM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U2415AWM
GA800,240V 3PH,415/415A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETC760531.M
|
6 | $124 | PCB SGD GA8 2110 M 500-193-075 | "15PCB-1,15PCB-2","15PCB-3,15PCB-4","15PCB-5,15PCB-6" | |
| ETX731290.M
|
6 | $13 | PCB DIO-SNB SKKD152_212 M 500-193-069 | "11PCB-5,11PCB-6","11PCB-3,11PCB-4","11PCB-1,11PCB-2" | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-094-381
|
3 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1,B2,B3" | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B5 | |
| 300-098-315
|
6 | $43 | CAPACITOR SKUNITYK11638A 1000V 4.4UF | C61-66 | |
| 300-096-665
|
6 | $225 | CAPACITOR LNTU5562MSEAYV 385V 5600UF | "C1,C2,C3,C4,C5,C6" | |
| 300-029-052
|
2 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | "R11,R12" | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-096-205
|
2 | $738 | CONTACTOR SC-N4/G Z90 80A 3A2A2B DC24V | "K1,K2" | |
| 300-099-619
|
1 | $2408 | REACTOR B86732G0558S176 558A 0.044MH | L1 | |
| 300-099-494
|
3 | $70 | DCCT HC-TNB551V08PP5BHGCH 0.8V/551AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00087-1
|
1 | $289 | TERMINAL BLOCK 300-082-865 | TB3 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | "TB1,TB2" | |
| UFP00217-001
|
1 | $35 | FACE PLATE GA8 600V 400-120-804-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP1-1 | |
| UFP00173-011
|
1 | $225 | FACE PLATE 400-089-947-011 | FP2 | |
| UFP00174-011
|
1 | $193 | FACE PLATE 400-089-948-011 | FP3 | |
| UCV00820-051
|
1 | $6 | COVER 400-089-810-051 | CV3 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U2415AWM
Node: dxpprd02:80