GA80U4060ABM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U4060ABM
GA800,480V 3PH,59.6/45A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| 300-095-375
|
1 | $455 | IGBT 7MBR100XRE120-50 1200V 100A EP3 DBC | Q1 | |
| ETX730971.M
|
1 | $354 | PCB CAP GA8 4022 M 500-221-201 | 7PCB | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-094-379
|
2 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | "B1,B2" | |
| 300-096-062
|
1 | $385 | REACTOR G03A4022-0P630-A 75A 0.63MH | L1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UCV00817-051
|
1 | $9 | COVER 400-089-777-051 | CV4 | |
| UFP00219-001
|
1 | $80 | FACE PLATE GA8 400-120-800-001 | FP1 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U4060ABM
Current version 300-124-053 replaces all shown below
300-120-718
Current version ETC750012.M replaces all shown below
ETC750011.M
Current version UFP00219-001 replaces all shown below
UFP00168-002
Node: dxpprd02:80