QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U4089ABM

GA800,480V 3PH,89.2/75A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETX731302.M
1 $546 PCB CAP GA8 4037 M 500-221-219 7PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-076-988
1 $166 DIODE MD DF150AE160 1600V 150A 6IN1 ROHS D1
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-097-955
1 $514 REACTOR G06A4037-0P420-A 111A 0.42MH L1
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A "1XX,2XX,3XX"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UCV00809-051
1 $3 COVER 400-089-408-051 CV7
UFP00161-001
1 $75 FACE PLATE 400-089-458-001 FP1
UFP00169-001
1 $7 LIGHT RING, 400-089-798-001 FP2
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
USR00004-4
1 $2 SPACER, PUSH, 11MM, MPS-14.8-0 SR41
X= No longer available

Spare Part History for:

GA80U4089ABM

Current version 300-124-053 replaces all shown below

300-120-718

Current version ETC750012.M replaces all shown below

ETC750011.M